IESNA:LM-63-2002
[TEST]P947608
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14071
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2824.6 2826.1 2820.2 2807.5 2733.8 2657.2 2644.5 2705.5 2846.9 3035.3
3263 3525 3801.1 4002.8 4157.7 4311 4450.9 4535 4564 4532.8
4375 4091.4 3728.9 3154.3 2316.3 1348.7 1047.2 957.9 851.5 693.7
532.9 413.8 310.4 194.3 110.9 44.7 0
2824.6 2812.7 2806.8 2798.6 2727.1 2649 2637.8 2692.9 2829.1 3023.3
3245.1 3498.2 3774.3 3982.8 4131.6 4287.9 4426.4 4515.7 4557.4 4520.1
4350.4 4072.8 3704.4 3105.2 2243.3 1306.2 1035.3 949 841.1 681.8
526.2 408.6 295.5 186.8 107.9 43.2 0
2824.6 2820.9 2817.9 2809.7 2753.2 2678 2654.2 2699.6 2818.7 3001
3216.9 3459.5 3733.4 3974.6 4141.3 4296.1 4459.1 4570 4639.2 4633.3
4518.6 4264.1 3915 3371.7 2570.1 1519.9 1053.9 957.2 867.9 744.3
600.7 446.6 330.5 215.8 117.6 53.6 0
2824.6 2817.9 2814.2 2820.9 2782.2 2717.4 2688.4 2711.5 2794.8 2940.7
3135 3351.6 3602.4 3873.3 4089.9 4261.9 4427.1 4570.7 4656.3 4696.5
4651.9 4495.6 4217.2 3728.9 2993.6 1915.1 1084.4 899.9 818.7 722
619.3 514.3 398.2 265.7 151.8 67.7 0
2824.6 2821.6 2823.9 2838.8 2831.3 2797.1 2754.7 2750.2 2788.1 2875.2
3009.2 3181.9 3388.8 3627 3886.7 4127.1 4314 4476.2 4619.9 4725.6
4755.3 4689.8 4526.8 4261.1 3741.6 2820.2 1569.7 796.4 626.7 527.7
430.2 346.8 270.2 190.5 103.5 38 0
2824.6 2826.1 2834.3 2854.4 2873.7 2873.7 2853.6 2835 2838 2874.5
2946.7 3059.8 3212.4 3392.5 3594.2 3850.3 4122.7 4352.7 4485.9 4548.4
4589.4 4609.5 4602.8 4594.6 4514.9 4046 3029.3 1687.3 767.4 492.7
387.8 300.7 219.6 151.1 87.1 32 0
2824.6 2827.6 2843.2 2867 2901.3 2931.8 2952.6 2969 2967.5 2995.8
3043.4 3116.4 3217.6 3333.7 3475.9 3649.3 3846.5 4063.1 4258.1 4419.7
4582.7 4765.8 4948.9 5139.4 5375.3 5507.8 5099.2 4034.1 2606.5 1309.2
628.2 386.3 262 170.4 97.5 34.2 0
2824.6 2829.8 2851.4 2885.7 2922.9 2960.1 3004.7 3055.4 3116.4 3194.5
3294.3 3408.9 3532.4 3669.4 3832.4 4031.9 4257.4 4506 4776.9 5070.2
5408.8 5778.7 6192.6 6604.2 7065.6 7602.3 8125.5 8258 7777.2 6634.7
4931.7 3128.3 1824.3 1007.8 445.1 107.2 0
2824.6 2837.3 2863.3 2902.8 2941.5 2976.5 3018.9 3076.9 3144.7 3247.4
3382.8 3538.4 3723 3950.7 4227.6 4570.7 4968.2 5428.2 5923.9 6430
7005.4 7551.7 8196.2 8851.2 9637.2 10409.8 11392.3 12444.7 13282 13194.2
11611.1 8750 5530.9 2216.5 404.9 89.3 0
2824.6 2836.5 2868.5 2905.7 2944.5 2986.1 3030 3088.8 3159.6 3261.5
3386.6 3536.9 3714.8 3943.3 4226.9 4587.1 4999.5 5498.1 6048.9 6613.1
7205.6 7810.7 8459 9166.1 9920.8 10707.5 11600.7 12571.2 13519.5 13686.9
12107.5 8837.1 5013.6 1305.5 278.4 82.6 0
2824.6 2835.8 2861.1 2911 2951.9 2997.3 3034.5 3088.8 3163.3 3252.6
3360.5 3483.3 3623.3 3815.3 4067.6 4372.8 4741.9 5196 5713.2 6277.4
6844.6 7425.9 8026.5 8667.4 9367 10054.8 10771.5 11399 11876.1 11534.4
9940.9 6850.5 2981.7 575.3 173.4 57.3 0
2824.6 2832.8 2867 2910.2 2949.7 2989.1 3026.3 3069.5 3129.8 3194.5
3271.2 3345.6 3420.1 3520.5 3667.9 3862.9 4097.4 4412.2 4782.9 5202.7
5659.7 6132.3 6596.7 7068.6 7559.1 8018.3 8479.1 8896.6 8985.2 8206.7
6617.6 4546.9 1940.4 386.3 116.1 32 0
2824.6 2832.8 2861.1 2893.8 2926.6 2946.7 2966.8 2983.9 2999.5 3018.1
3024.1 3004 2966 2925.8 2897.6 2896.1 2936.3 3050.9 3237 3471.4
3749 4054.9 4363.1 4669.7 4967.5 5215.3 5362.7 5445.3 5235.4 4404
3229.5 1997 796.4 226.3 83.4 20.8 0
2824.6 2822.4 2829.1 2838.8 2832.8 2793.4 2732.3 2640.8 2520.2 2360.9
2161.4 1929.2 1698.5 1505.7 1352.4 1225.9 1128.4 1065.8 1033.8 1026.4
1046.5 1086.7 1125.4 1163.3 1181.2 1152.2 1062.9 920.7 703.4 499.4
363.2 263.5 192 134.7 81.1 21.6 0
2824.6 2806 2782.9 2737.5 2655.7 2519.5 2337.1 2105.6 1846.6 1611.4
1418.6 1251.2 1096.4 981.7 919.2 890.2 870.1 845.5 819.5 794.9
765.9 726.4 680.3 639.4 599.9 560.5 521.8 480.1 430.9 375.1
317.8 262 202.4 139.2 75.9 17.1 0
2824.6 2787.4 2719.7 2605.1 2426.4 2172.6 1894.2 1629.3 1434.3 1268.3
1126.9 1047.2 1001.1 960.9 919.2 884.2 865.6 858.9 846.3 818
777 736.1 694.4 654.2 610.3 567.2 523.2 476.4 430.9 381.1
328.2 269.4 202.4 131 67 14.1 0
2824.6 2775.5 2661.6 2474.8 2200.9 1866.7 1583.9 1388.1 1231.8 1134.3
1088.2 1045.7 1001.1 953.4 909.5 882.7 874.6 870.1 859.7 826.2
748.8 704.9 665.4 627.4 592.5 559.7 519.5 474.9 427.2 373.6
315.6 253.1 187.6 126.5 67.7 18.6 0
2824.6 2756.1 2597.6 2339.3 1985 1636.7 1414.2 1249.7 1160.4 1121.7
1073.3 1026.4 994.4 960.1 913.3 883.5 870.1 852.2 773.3 739.8
728.7 724.2 711.6 691.5 660.9 620.7 564.2 511.3 453.3 395.2
335.7 276.1 214.4 151.8 89.3 30.5 0
2824.6 2750.9 2557.4 2236.6 1834 1519.1 1320.4 1193.1 1155.2 1111.2
1057.7 1021.2 998.1 967.6 911.8 873.8 844 762.2 733.9 722
712.3 710.1 701.1 677.3 636.4 588 535.9 479.3 420.5 367.7
316.3 265.7 217.3 168.2 169 128 0
2824.6 2730.8 2500.8 2138.4 1719.3 1448.4 1263.8 1181.9 1154.4 1104.5
1053.2 1020.4 1001.1 970.6 905.1 847.8 772.6 713.8 695.2 678.1
666.9 660.2 629.7 595.4 556.7 518 472.6 428.7 380.3 331.2
285.1 237.4 192.8 232.2 208.4 70 0
2824.6 2724.9 2480.8 2103.4 1672.4 1391.8 1226.6 1177.5 1152.2 1103.8
1053.2 1022.7 1008.5 980.2 900.6 816.5 718.2 677.3 651.3 630.4
620 596.9 558.2 522.5 486 445.1 409.4 373.6 335.7 301.4
284.3 224.8 186.8 258.3 119.1 29.8 0
2824.6 2734.6 2495.6 2107.9 1682.9 1410.4 1233.3 1180.5 1159.6 1112
1057.7 1028.6 1013.7 988.4 911 817.2 716.8 675.8 648.3 626.7
614.8 592.5 554.5 521 483.8 444.3 404.9 369.2 334.2 292.5
256 210.6 186.8 259 102.7 25.3 0
